IESNA:LM-63-2002
[TEST]P1645421
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3C-722-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 121W 70CRI 2200K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (48) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.01A 120.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13972.8
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 120.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2255.4 2110.6 2015.0 1941.1 1834.7 1788.4 1860.3 2005.1 2208.1 2445.6 2720.5 3014.1 3314.6 3648.6 3962.0 
4341.3 4612.3 4834.0 5004.4 5074.4 5051.7 4856.6 4282.2 3963.9 3782.6 3542.2 3054.5 2218.0 1462.2 912.4 606.0 
364.6 166.5 98.5 39.4 0.0 0.0 
2255.4 2098.7 2009.1 1933.2 1828.8 1788.4 1865.2 2010.1 2214.0 2449.5 2732.3 3028.9 3325.5 3639.8 3974.8 
4337.4 4639.9 4859.6 5038.9 5111.8 5102.0 4911.8 4374.8 4032.9 3863.4 3624.0 3130.4 2289.9 1511.5 946.9 629.6 
384.3 189.2 108.4 46.3 0.0 0.0 
2255.4 2112.5 2013.0 1948.0 1856.3 1800.2 1855.4 1984.4 2157.9 2378.6 2646.6 2930.3 3226.9 3545.2 3874.3 
4217.2 4562.0 4867.5 5150.3 5337.5 5407.4 5400.5 5163.1 4698.0 4439.9 4198.5 3713.7 2844.6 1828.8 1142.0 
759.7 483.8 267.0 177.4 74.9 0.0 0.0 
2255.4 2119.4 2033.7 1974.6 1891.8 1833.7 1853.4 1944.0 2095.8 2280.0 2503.7 2772.7 3046.6 3337.3 3644.7 
3968.9 4330.5 4719.7 5106.9 5440.9 5698.1 5861.7 5905.0 5856.7 5724.7 5470.5 5069.5 4306.8 2797.3 1668.1 
972.5 617.8 352.7 175.4 66.0 0.0 0.0 
2255.4 2137.2 2052.4 1998.2 1943.1 1889.8 1876.1 1921.4 2017.9 2160.8 2342.1 2550.0 2773.7 3031.8 3315.6 
3600.4 3933.4 4314.7 4744.3 5200.5 5582.8 5895.2 6139.5 6339.6 6531.7 6709.1 6795.8 6483.4 5272.5 3115.6 
1441.5 638.5 339.9 144.8 53.2 1.0 0.0 
2255.4 2162.8 2084.9 2034.7 2003.2 1969.7 1951.9 1968.7 2017.0 2106.6 2229.8 2365.8 2519.5 2703.7 2931.3 
3149.1 3417.1 3748.2 4130.5 4587.7 5052.7 5492.2 5906.0 6300.1 6779.0 7342.6 7963.4 8463.9 8248.1 6528.7 
3533.4 1380.4 480.8 233.5 75.9 2.0 0.0 
2255.4 2185.4 2119.4 2080.0 2063.3 2060.3 2064.2 2079.0 2107.6 2156.9 2238.6 2344.1 2432.8 2515.5 2639.7 
2814.1 3018.0 3272.3 3616.1 4043.8 4555.1 5083.3 5655.7 6227.2 6825.3 7577.1 8431.4 9311.3 9679.8 8733.9 
6639.1 3875.3 1366.6 491.7 185.2 16.8 0.0 
2255.4 2186.4 2122.4 2084.0 2068.2 2068.2 2076.1 2091.8 2119.4 2168.7 2252.4 2355.9 2439.7 2513.6 2631.8 
2800.3 2987.5 3241.7 3584.6 3997.4 4522.6 5064.5 5624.2 6230.2 6825.3 7574.2 8422.5 9315.2 9691.6 8766.4 
6743.5 4145.2 1429.7 504.5 194.1 17.7 0.0 
2255.4 2198.3 2155.9 2131.2 2130.3 2146.0 2175.6 2207.1 2247.5 2299.7 2393.3 2492.9 2536.2 2584.5 2687.0 
2820.0 2992.4 3244.7 3586.6 4004.3 4496.0 5058.6 5654.8 6264.7 6887.4 7598.8 8373.3 9020.6 9120.1 8204.8 
6576.0 4168.9 1686.9 428.6 186.2 25.6 0.0 
2255.4 2226.8 2212.0 2216.0 2241.6 2281.0 2321.4 2365.8 2414.0 2481.0 2570.7 2625.9 2652.5 2705.7 2792.4 
2927.4 3093.9 3388.5 3746.2 4180.7 4752.2 5359.2 6009.5 6715.9 7477.6 8294.4 9021.6 9479.8 9194.0 8079.6 
6333.6 3306.7 1050.4 384.3 167.5 46.3 0.0 
2255.4 2254.4 2267.2 2300.7 2359.8 2435.7 2510.6 2591.4 2677.1 2769.7 2879.1 2937.2 2996.4 3081.1 3200.3 
3366.8 3589.5 3863.4 4194.5 4572.9 4983.8 5442.9 5907.0 6469.6 7041.1 7599.8 7969.3 7989.0 7110.1 5842.0 
4070.4 1704.6 538.0 229.6 84.7 25.6 0.0 
2255.4 2272.1 2296.8 2343.1 2419.0 2505.7 2592.4 2680.1 2764.8 2860.4 2957.9 2997.3 3029.9 3075.2 3128.4 
3204.3 3313.6 3451.6 3628.9 3842.8 4088.1 4350.2 4639.9 5005.4 5387.7 5712.9 5848.9 5698.1 4867.5 3922.6 
2730.3 1174.5 393.1 197.1 96.6 35.5 0.0 
2255.4 2266.2 2299.7 2355.9 2435.7 2521.4 2605.2 2679.1 2742.1 2804.2 2857.4 2857.4 2832.8 2811.1 2777.6 
2748.1 2736.2 2727.4 2713.6 2691.9 2664.3 2632.8 2627.9 2687.0 2798.3 2883.0 2813.1 2485.0 1825.8 1292.7 
811.9 416.8 241.4 139.9 79.8 31.5 0.0 
2255.4 2295.8 2340.1 2393.3 2461.3 2516.5 2552.0 2566.8 2548.0 2492.9 2400.2 2242.6 2021.9 1754.9 1432.7 
1151.8 908.5 750.8 672.0 636.5 617.8 605.0 587.3 574.4 585.3 594.1 572.5 530.1 457.2 379.3 316.3 247.3 178.3 113.3 
62.1 19.7 0.0 
2255.4 2318.5 2358.9 2392.4 2419.9 2420.9 2375.6 2271.2 2096.8 1874.1 1613.0 1310.5 1037.5 872.0 793.2 757.7 
737.0 727.2 725.2 725.2 723.2 715.3 698.6 674.0 650.3 639.5 616.8 566.6 486.7 387.2 308.4 243.4 171.4 102.5 61.1 15.8 
0.0 
2255.4 2328.3 2358.9 2364.8 2343.1 2262.3 2093.8 1874.1 1618.9 1329.2 1086.8 957.7 904.5 879.9 859.2 845.4 843.4 
850.3 867.1 885.8 904.5 917.3 921.3 905.5 873.0 825.7 756.7 678.9 584.3 458.2 331.1 220.7 146.8 98.5 51.2 9.9 0.0 
2255.4 2338.2 2351.0 2321.4 2228.8 2048.5 1809.0 1544.0 1277.0 1091.7 1023.7 995.2 967.6 941.0 918.3 902.6 
901.6 924.2 942.0 934.1 934.1 935.1 909.5 857.2 808.0 764.6 711.4 643.4 563.6 474.9 362.6 251.3 176.4 111.3 48.3 6.9 
0.0 
2255.4 2329.3 2327.3 2262.3 2103.7 1868.2 1612.0 1350.9 1154.8 1099.6 1084.8 1062.2 1025.7 981.4 946.9 926.2 
884.8 827.7 821.8 804.0 766.6 768.6 773.5 783.3 790.2 783.3 768.6 744.9 708.4 645.4 503.5 386.2 271.9 160.6 67.0 3.9 
0.0 
2255.4 2326.3 2310.6 2217.0 2005.1 1754.9 1476.0 1245.4 1161.7 1156.8 1148.9 1124.3 1082.9 1029.7 975.5 865.1 
790.2 741.0 673.0 658.2 655.2 665.1 686.8 702.5 694.7 676.9 654.3 624.7 586.3 538.0 446.4 372.5 297.6 185.2 78.8 3.9 
0.0 
2255.4 2326.3 2304.7 2175.6 1946.0 1672.1 1404.1 1220.8 1198.2 1210.0 1209.0 1187.3 1144.9 1085.8 949.8 829.6 
741.9 641.4 605.0 588.2 584.3 588.2 594.1 587.3 553.8 535.0 519.3 497.6 463.1 423.7 365.6 306.4 240.4 166.5 74.9 3.0 
0.0 
2255.4 2306.6 2279.0 2157.9 1898.7 1628.7 1363.7 1213.9 1213.9 1233.6 1239.5 1222.8 1188.3 1114.4 948.9 814.9 
690.7 618.8 595.1 599.1 640.5 650.3 589.2 588.2 538.0 531.1 504.5 479.9 450.3 387.2 327.1 262.1 194.1 134.0 55.2 3.0 
0.0 
2255.4 2296.8 2272.1 2147.0 1898.7 1628.7 1363.7 1212.9 1215.9 1236.6 1242.5 1229.7 1196.2 1111.4 951.8 808.9 
689.7 616.8 595.1 606.0 663.1 669.0 590.2 595.1 540.0 540.0 505.5 475.9 441.4 374.4 315.3 255.2 182.3 113.3 52.2 3.0 
0.0 
